Download document () of 20
We make what matters work*

191063

Eaton xComfort KLV LV systems Final Distribution Boards. plaster shield 4-row, sheet steel, powder-coated

General specifications

Product Name
Eaton xComfort KLV plaster shield
Catalog Number
191063
EAN
4015081915583
Product Length/Depth
40 mm
Product Height
715 mm
Product Width
360 mm
Product Weight
2.7 kg
Compliances
RoHS conform

Product specifications

Used with
Accessory consideration
KLV Accessories
KLV distribution board
Spare parts
Type
KLV Accessories KLV distribution board Spare parts
Accessory/spare part type
Other
Spare part
Accessory
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.