Download document () of 20
We make what matters work*

191064

CPAD-00/200. Lighting switching package, preconfigured

General specifications

Product Name
Eaton Moeller series xComfort switching package
Catalog Number
191064
EAN
4015081915590
Product Length/Depth
55 mm
Product Height
75 mm
Product Width
86 mm
Product Weight
0.071 kg
Compliances
RoHS conform

Product specifications

Used with
55 mm (Universal) pushbutton
Features
Local operation/hand operation
Radio frequent bidirectional
Bus system operating type
xComfort
Radio frequent
Actuation function
Switching
Bus system product type
Packaged Units
Built-in installation box depth - min
18 mm
Number of inputs (binary)
0
Number of switching contacts - max
1
Rated operating voltage (Ue) - max
230 V
Rated operating voltage (Ue) - min
230 V
Amperage rating
10 A
Fitted with:
Bus connection
LED indication
Switching current - max
10 A
Switching power - max
2300 W
Width in number of modular spacings
3
Output power
2300 W
Power supply
Mains
Battery
Degree of protection
IP20
Mounting method
Flush mounting
Flush mounted (plaster)
Surface mounting
Suitable for
C-load
Power consumption
0.23 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.