Download document () of 20
We make what matters work*

191065

CPAD-00/201. Serial switching package, preconfigured

General specifications

Product Name
Eaton Moeller series xComfort switching package
Catalog Number
191065
EAN
4015081915606
Product Length/Depth
73 mm
Product Height
75 mm
Product Width
86 mm
Product Weight
0.112 kg
Compliances
RoHS conform

Product specifications

Used with
55 mm (Universal) pushbutton
Features
Radio frequent bidirectional
Local operation/hand operation
Bus system operating type
xComfort
Radio frequent
Actuation function
Switching
Bus system product type
Packaged Units
Built-in installation box depth - min
18 mm
Number of inputs (binary)
0
Number of switching contacts - max
1
Rated operating voltage (Ue) - max
230 V
Rated operating voltage (Ue) - min
230 V
Amperage rating
10 A
Fitted with:
Bus connection
LED indication
Switching current - max
10 A
Switching power - max
2300 W
Width in number of modular spacings
3
Output power
2300 W
Power supply
Mains
Battery
Degree of protection
IP20
Mounting method
Flush mounting
Flush mounted (plaster)
Surface mounting
Suitable for
C-load
Power consumption
0.46 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.