Download document () of 20
We make what matters work*

191067

CPAD-00/203. Lighting dimming package, preconfigured

General specifications

Product Name
Eaton Moeller series xComfort dimming package
Catalog Number
191067
EAN
4015081915620
Product Length/Depth
55 mm
Product Height
75 mm
Product Width
86 mm
Product Weight
0.065 kg
Compliances
RoHS conform

Product specifications

Used with
55 mm (Universal) pushbutton
Features
Local operation/hand operation
Radio frequent bidirectional
Bus system operating type
Radio frequent
xComfort
Actuation function
Dimming
Bus system product type
Packaged Units
Built-in installation box depth - min
18 mm
Frequency rating - max
50 Hz
Frequency rating - min
50 Hz
Output power - max
250 W
Output power - min
0 W
Fitted with:
Bus connection
LED indication
Switching power LED - max
100 W
Voltage rating - max
253 V
Voltage rating - min
195 V
Width in number of modular spacings
3
Power supply
Mains
Battery
Number of outputs
1
Degree of protection
IP20
Load type
Universal and LED retrofit
Model
Dimming actuator
Mounting method
Surface mounting
Flush mounting
Flush mounted (plaster)
Suitable for
Constant current
Constant voltage

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.