Knowledge Search
Download document () of 20
We make what matters work*

191084

Eaton XN Plug-in terminal 160V, 8A, 1.5 / 3-ST-3.5 for modular controlXC-x0x-…/ XN-3x2

General specifications

Product Name
Eaton XN Accessory Connection terminal
Catalog Number
191084
EAN
4015081915705
Product Length/Depth
23 mm
Product Height
11.2 mm
Product Width
7.9 mm
Product Weight
1.67 g
Compliances
CE

General

Degree of protection
IP20
Suitable for
flexible core
multi-wire core
Solid core
Used with
XC-303-...

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
60 °C

Export product specification