Knowledge Search
Download document () of 20
We make what matters work*

191099

Eaton Moeller® series MSF Adapter, 16 A, Pole 3, For use with MSC-DS7, 16 A

General specifications

Product Name
Eaton Moeller® series MSF Accessory Adapter
Catalog Number
191099
EAN
4015081915972
Product Length/Depth
240 mm
Product Height
65 mm
Product Width
45 mm
Product Weight
0.188 kg
Certifications
UL 508

Features & Functions

Adapter width
45 mm
Electric connection type
3 conductors AWG 12
Number of DIN rails
1
Number of poles
Three-pole
Special features
Terminal capacity: 2.5 mm² (AWG 14)

General

Type
Busbar adapter

Electrical rating

Nominal current
16 A
Rated operation current (Ie)
16 A
Voltage rating at AC
690 V

Export product specification