Download document () of 20
We make what matters work*

191232

Eaton Moeller® series M30 Anti-rotation tab

General specifications

Product Name
Eaton Moeller® series M30 anti-rotation tab
Catalog Number
191232
EAN
4015081917303
Product Length/Depth
46 mm
Product Height
14 mm
Product Width
36 mm
Product Weight
0.011 kg
Compliances
CE
Catalog Notes
automatic plate thickness setting (1.5 mm - 5.5 mm)

Product specifications

Accessories
Anti-rotation tab
Accessory/spare part type
Spare part
Connection to SmartWire-DT
No
Electrical accessory type
Other
Mechanical accessory type
Other
Force for positive opening - min
0 N

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.