Download document () of 20
We make what matters work*

191355

NZMH4-4-VX800. NZM4 PXR20 circuit breaker, 800A, 4p, screw terminal

General specifications

Product Name
Eaton Moeller series NZM molded case circuit breaker electronic
Catalog Number
191355
EAN
4015081918676
Product Length/Depth
375 mm
Product Height
170 mm
Product Width
280 mm
Product Weight
25.5 kg
Compliances
RoHS conform
Certifications
IEC/EN 60947
IEC

Product specifications

Amperage Rating
800 A
Voltage rating
690 V - 690 V
Circuit breaker frame type
NZM4
Features
Motor drive optional
Protection unit
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Pollution degree
3
Lifespan, mechanical
10000 operations
Utilization category
B (IEC/EN 60947-2)
Mounting Method
Built-in device fixed built-in technique
Fixed
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Equipment heat dissipation, current-dependent
79 W
Isolation
300 V AC (between the auxiliary contacts)
500 V AC (between auxiliary contacts and main contacts)
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
40 °C
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Protection against direct contact
Finger and back-of-hand proof to DIN EN 50274/VDE 0106 part 110
Degree of protection
IP20 (basic degree of protection, in the operating controls area)
IP20
Direction of incoming supply
As required
Electrical connection type of main circuit
Screw connection
Current rating of neutral conductor
200% of phase conductor
Overvoltage category
III
Degree of protection (IP), front side
IP66 (with door coupling rotary handle)
IP40 (with insulating surround)
Degree of protection (terminations)
IP00 (terminations, phase isolator and strip terminal)
IP10 (tunnel terminal)
Number of poles
Four-pole
Terminal capacity (copper strip)
Min. 5 segments of 25 mm x 1 mm at rear-side connection (punched)
10 segments of 80 mm x 1 mm (2x) at rear-side width extension
Max. 10 segments of 32 mm x 1 mm (2x) at flat conductor terminal
Min. 6 segments of 16 mm x 0.8 mm at flat conductor terminal
10 segments of 50 mm x 1 mm (2x) at 1-hole module plate
Max. 10 segments of 50 mm x 1 mm (2x) at rear-side connection (punched)
Lifespan, electrical
3000 operations at 400 V AC-1
20000 operations at 690 V AC-1
3000 operations at 415 V AC-1
Functions
Systems, cable, selectivity and generator protection
Type
Circuit breaker
Special features
  • LSI overload protection and delayed and non-delayed short-circuit protective device
  • R.m.s. value measurement and “thermal memory”
  • USB interface for configuration and test function with Power Xpert Protection Manager software
  • Optionally communication-capable with interface module and internal Modbus RTU module or CAM
  • Maximum back-up fuse, if the expected short-circuit currents at the installation location exceed the switching capacity of the circuit breaker (Rated short-circuit breaking capacity Icn)
  • Rated current = rated uninterrupted current: 800 A
Application
Use in unearthed supply systems at 690 V
Shock resistance
15 g (half-sinusoidal shock 11 ms)
Position of connection for main current circuit
Front side
Rated operational current for specified heat dissipation (In)
800 A
Release system
Electronic release
Short-circuit total breaktime
< 25 ms (≦ 415 V); < 35 ms (> 415 V)
Rated short-time withstand current (t = 0.3 s)
19.2 kA
Rated short-time withstand current (t = 1 s)
19.2 kA
Short-circuit release delayed setting - max
8000 A
Short-circuit release delayed setting - min
640 A
Short-circuit release non-delayed setting - max
14400 A
Short-circuit release non-delayed setting - min
1600 A
Terminal capacity (control cable)
0.75 mm² - 2.5 mm² (1x)
0.75 mm² - 1.5 mm² (2x)
Terminal capacity (copper busbar)
Max. 50 mm x 10 mm (2x) at rear-side 1-hole module plate
Max. 50 mm x 10 mm (2x) direct at switch rear-side connection
50 mm x 10 mm (2x) at rear-side 2-hole module plate
Min. 60 mm x 10 mm at rear-side width extension
M10 at rear-side screw connection
Min. 25 mm x 5 mm at rear-side 1-hole module plate
Max. 80 mm x 10 mm (2x) at rear-side width extension
Min. 25 mm x 5 mm direct at switch rear-side connection
Terminal capacity (copper solid conductor/cable)
95 mm² - 185 mm² (2x) at rear-side 2-hole module plate
300 mm² (4x) at rear-side width extension
95 mm² - 240 mm² (6x) at rear-side width extension
120 mm² - 300 mm² (1x) at rear-side 1-hole module plate
95 mm² - 300 mm² (2x) at rear-side 1-hole module plate
35 mm² - 185 mm² (4x) at rear-side 2-hole module plate
50 mm² - 240 mm² (4x) at 4-hole tunnel terminal
Terminal capacity (copper stranded conductor/cable)
50 mm² - 185 mm² (4x) direct at switch rear-side connection
120 mm² - 185 mm² (1x) direct at switch rear-side connection
Terminal capacity (aluminum stranded conductor/cable)
50 mm² - 240 mm² (4x) at 4-hole tunnel terminal
Handle type
Rocker lever
Short delay current setting (Isd) - max
10 A
Short delay current setting (Isd) - min
2 A
Instantaneous current setting (Ii) - max
18 A
Instantaneous current setting (Ii) - min
2 A
Number of operations per hour - max
60
Overload current setting (Ir) - max
800 A
Overload current setting (Ir) - min
320 A
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 230 V, 50/60 Hz
63 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 400/415 V, 50/60 Hz
50 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 440 V, 50/60 Hz
50 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 525 V, 50/60 Hz
37 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 690 V, 50/60 Hz
37 kA
Rated short-circuit making capacity Icm at 400/415 V, 50/60 Hz
187 kA
Rated short-circuit making capacity Icm at 440 V, 50/60 Hz
187 kA
Rated short-circuit making capacity Icm at 525 V, 50/60 Hz
143 kA
Rated short-circuit making capacity Icm at 690 V, 50/60 Hz
100 kA
Standard terminals
Screw terminal
Optional terminals
Connection on rear. Strip terminal. Tunnel terminal
Rated short-circuit making capacity Icm at 240 V, 50/60 Hz
275 kA
Rated impulse withstand voltage (Uimp) at auxiliary contacts
6000 V
Rated impulse withstand voltage (Uimp) at main contacts
8000 V
Rated insulation voltage (Ui)
690 V AC

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.