Download document () of 20
We make what matters work*

191699
M22Y-R30

Eaton Moeller® series M22 Set of adapter rings, yellow

General specifications

Product Name
Eaton Moeller® series M22 reduction ring set
Catalog Number
191699
EAN
4015081922116
Product Length/Depth
10 mm
Product Height
50 mm
Product Width
50 mm
Product Weight
0.006 kg
Compliances
CE

Product specifications

Accessory/spare part type
Accessory
Fitted with:
Adapter ring
Locknut
Connection to SmartWire-DT
No
Color
Black
Electrical accessory type
Other
Mechanical accessory type
Other
Force for positive opening - min
0 N

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.