Download document () of 20
We make what matters work*

191844

Eaton Moeller® series R9 Auxiliary contact 2N/O

General specifications

Product Name
Eaton Moeller® series R9 Accessory Auxiliary contact
Catalog Number
191844
EAN
4015081923656
Product Length/Depth
75 mm
Product Height
68 mm
Product Width
26 mm
Product Weight
0.04 kg
Compliances
CE

Product specifications

Type
Auxiliary contact
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Not applicable.
10.12 Electromagnetic compatibility
Not applicable.
10.13 Mechanical function
Not applicable.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.11 W
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
2
Number of switches (fault signal)
0
Mounting position
Right side
Left side
Connection type
Screw connection
Mounting method
Side mounting
Model
Top mounting
Lamp holder
None
Terminal capacity (AWG)
22 - 14
2 x (22 - 14)
Rated uninterrupted current (Iu)
10 A
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
  • Accessories
  • UL98
Rated operational current for specified heat dissipation (In)
6 A
Terminal capacity (solid)
1 x 0.22 mm², 2 x 2.5 mm²
Tightening torque
7.1 - 8.8 lb-in Nm, Screw terminals
0.8 - 1 Nm, Screw terminals
Terminal capacity (flexible)
1 x 0.22 mm², 2 x 2.5 mm²

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.