Download document () of 20
We make what matters work*

191941
EU5E-SWD-4D4D-R

Eaton EU5E SWD I/O module IP20, 24 VDC, 4 digital inputs, 4 digital retentive transistor outputs 0.5 A

General specifications

Product Name
Eaton EU5E Digital module
Catalog Number
191941
EAN
4015081924639
Product Length/Depth
102 mm
Product Height
90 mm
Product Width
35 mm
Product Weight
0.1 kg
Certifications
CSA File No.: 2324643
IEC/EN 61131-2
CSA Class No.: 3211-07
UL File No.: E29184
CSA
UL
UL Category Control No.: NKCR

Product specifications

Type
Digital modules
Features
Overload proof (with diagnostics)
Fieldbus connection over separate bus coupler possible
Fieldbus connection over separate bus coupler possible
Air discharge
8 kV, according to IEC 61131-2, level 3, ESD
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Flat plug-in connection
Number of inputs (digital)
4
Pollution degree
2
Burst impulse
2 kV, Supply cable, according to IEC/EN 61131-2, Level 3
1 kV, Signal cable, according to IEC/EN 61131-2, Level 3
1 kV, SmartWire-DT cable, according to IEC/EN 61131-2, Level 3
Climatic proofing
Dry heat to IEC 60068-2-2
Damp heat, constant, to IEC 60068-2-3
Connection to SmartWire-DT
Yes
Air pressure
795 - 1080 hPa (operation)
Category (EN 954-1)
None
Explosion safety category for dust
None
Environmental conditions
Condensation: prevent with appropriate measures
Explosion safety category for gas
None
Output current
0.5 A
Mounting method
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Wall mounting/direct mounting
Rail mounting possible
Current consumption
33 mA, SmartWire-DT network
Voltage type
DC
Mounting position
As required
Output
4 Transistor Outputs
Contact discharge
4 kV, according to IEC/EN 61131-2, Level 2, ESD
Overvoltage category
II
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Height of fall (IEC/EN 60068-2-32) - max
0.3 m
Input current at signal 1
4 mA
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
0
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Constant acceleration
1 g, 8.4 - 150 Hz, according to IEC/EN 61131-2, Vibrations
Constant amplitude
3,5 mm, 5 - 8.4 Hz, according to IEC/EN 61131-2, Vibrations
Surge rating
0.5 kV, Surge power cables, Surge (IEC/EN 61131-2:2008, Level 1), EMC
1 kV, Surge I/O cables, Surge (IEC/EN 61131-2:2008, Level 1), EMC
Potential isolation
Outputs to SmartWire-DT: yes
Inputs for SmartWire-DT: yes
Power loss
1.1 W
Electromagnetic fields
10 V/m at 80 - 1000 MHz (according to IEC/EN 61131-2:2008)
3 V/m at 1.4 - 2 GHz (according to IEC/EN 61131-2:2008)
1 V/m at 2.0 - 2.7 GHz (according to IEC/EN 61131-2:2008)
Protection against polarity reversal
Yes, for supply voltage (Siemens MPI optional)
Yes
Radiated RFI
10 V (IEC/EN 61131-2:2008, Level 3)
Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Radio interference class
Class A (EN 55011)
Number of outputs (digital)
4
Relative humidity
5 - 95 % (non-condensing, IEC/EN 60068-2-30)
Connection type
Push in terminals, Supply and I/O sensor
Connection plug: external device plug SWD4-8SF2-5, SmartWire-DT
Plug, 8-pole, SmartWire-DT
Residual ripple
≤ 5 % (input voltage)
Data transmission type
Other
Rated operational voltage
24 V DC (-15 %/+ 20 % - power supply)
Data transfer rate
250 kBit/s, SmartWire-DT
Setting automatically
Degree of protection
IP20
Station
SmartWire-DT slave, SmartWire-DT network
Input delay
< 0.2 ms
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 9 Impacts
Short-circuit protection
Outputs are short-circuit proof
Short-circuit tripping current
Max. 1.2 A over 3 ms, Digital semi-conductor outputs
Lamp load
≤ 3 W (at RLL)
Functions
For connection of digital I/O signals
Parameters can be defined
System accessory
Yes
Limit value type 1
Low: < 5 V DC
High: > 15 V DC
Input current
4 mA (at 24 V DC, Digital inputs)
Terminal capacity
0.2 - 1.5 mm² (AWG 24 - 16), solid, Terminal for I/O sensor
0.25 - 1.5 mm² (24 - 16 AWG), flexible with ferrule, Terminal for I/O sensor
LED indicator
Status indication of SmartWire-DT network: Green LED
Status indication of input: Yellow LED
Status indication of display outputs: Yellow LED
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Operating temperature - max
55 °C
Operating temperature - min
-25 °C
Permitted voltage at input - max
28.8 V
Permitted voltage at input - min
20.4 V
Permitted voltage at output - max
28.8 V
Permitted voltage at output - min
20.4 V
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
1.1 W
Supply voltage at DC - max
28.8 VDC
Supply voltage at DC - min
20.4 VDC
Product category
SmartWire-DT slave
Switching capacity
IEC/EN 60947-5-1, utilization category DC-13, Digital outputs

Export product specification

Installation instructions

Installation videos

Manuals and user guides

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.