Knowledge Search
Download document () of 20
We make what matters work*

192368

Eaton Moeller® series SL7 Replacement lid SL7

General specifications

Product Name
Eaton Moeller® series SL7 Accessory Replacement lid
Catalog Number
192368
EAN
4015081929191
Product Length/Depth
73 mm
Product Height
16 mm
Product Width
73 mm
Product Weight
0.023 kg
Compliances
CE

General

Accessory/spare part type
Cover without LED
Connection to SmartWire-DT
No
Material
Plastic
Product category
Accessories

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.