Download document () of 20
We make what matters work*

192652

Eaton xEnergy Main Snap-on cover, closed, BS, HxW=50x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192652
EAN
4015081933815
Product Length/Depth
82 mm
Product Height
47 mm
Product Width
595 mm
Product Weight
4 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Cable space
Model
Blind plate

Export product specification