Download document () of 20
We make what matters work*

192658

Eaton xEnergy Main Front plate, NZM2, single, fixed version, W=600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192658
EAN
4015081933877
Product Length/Depth
23 mm
Product Height
199 mm
Product Width
500 mm
Product Weight
3.5 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
200 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating
Material
Steel

Export product specification