Download document () of 20
We make what matters work*

192660

Eaton xEnergy Main Front plate, 2xNZM2, twin, fixed version, W=800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192660
EAN
4015081933891
Product Length/Depth
82 mm
Product Height
199 mm
Product Width
700 mm
Product Weight
5.5 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
200 mm
Suitable for enclosure building width
800 mm
Surface finishing
Powder coating
Material
Steel

Export product specification