Download document () of 20
We make what matters work*

192663

Eaton xEnergy Main Front plate, NZM3/630A, single, fixed version, W=600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192663
EAN
4015081933921
Product Length/Depth
23 mm
Product Height
349 mm
Product Width
500 mm
Product Weight
4.1 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
350 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating
Material
Steel

Export product specification