Download document () of 20
We make what matters work*

192669

Eaton xEnergy Main LV systems LV switchgear. Cover cable entey H=350mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192669
EAN
4015081933983
Product Length/Depth
209 mm
Product Height
365 mm
Product Width
25 mm
Product Weight
0.6 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Plastic
Mounting position
Scaffold
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.