Download document () of 20
We make what matters work*

192671

Eaton xEnergy Main LV systems LV switchgear. Shroud circuit breaker cable connection area, NZM1 single

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192671
EAN
4015081934003
Product Length/Depth
53 mm
Product Height
123 mm
Product Width
65 mm
Product Weight
1.5 kg
Compliances
RoHS conform

Product specifications

RAL-number
0
Color
Gray
Material
Plastic
Mounting position
Scaffold
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.