Download document () of 20
We make what matters work*

192675

Eaton xEnergy Main LV systems LV switchgear. Shroud circuit breaker cable connection area, NZM3 single, W600

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192675
EAN
4015081934041
Product Length/Depth
159 mm
Product Height
183 mm
Product Width
121 mm
Product Weight
0.4 kg
Compliances
RoHS conform

Product specifications

RAL-number
0
Color
Gray
Material
Plastic
Mounting position
Scaffold
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.