Download document () of 20
We make what matters work*

192677

Eaton xEnergy Main LV systems LV switchgear. Shroud circuit breaker cable connection area, NZM4 single, W800

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192677
EAN
4015081934065
Product Length/Depth
176 mm
Product Height
330 mm
Product Width
120 mm
Product Weight
0.4 kg
Compliances
RoHS conform

Product specifications

RAL-number
0
Color
Gray
Material
Plastic
Mounting position
Scaffold
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.