Download document () of 20
We make what matters work*

192678

Eaton xEnergy Main LV systems LV switchgear. Neutral conductor bushing NZM1 , single, cover

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192678
EAN
4015081934072
Product Length/Depth
55 mm
Product Height
32 mm
Product Width
180 mm
Product Weight
0.5 kg
Compliances
RoHS conform

Product specifications

RAL-number
7037
Color
Gray
Material
Plastic
Mounting position
Scaffold
Model
Cover

Export product specification