Download document () of 20
We make what matters work*

192684

Eaton xEnergy Main LV systems LV switchgear, Neutral end cap for NZM2

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192684
EAN
4015081934133
Product Length/Depth
70 mm
Product Height
40 mm
Product Width
60 mm
Product Weight
0.3 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Material
Plastic

Export product specification