Download document () of 20
We make what matters work*

192686

Eaton xEnergy Main LV systems LV switchgear. Partition, Type6/7, NZM1

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192686
EAN
4015081934157
Product Length/Depth
183 mm
Product Height
148 mm
Product Width
22 mm
Product Weight
0.3 kg
Compliances
RoHS conform

Product specifications

RAL-number
7037
Color
Gray
Material
Plastic
Mounting position
Scaffold
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.