Download document () of 20
We make what matters work*

192688

Eaton xEnergy Main LV systems LV switchgear. Partition, Type6/7, NZM3/400A

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192688
EAN
4015081934171
Product Length/Depth
233 mm
Product Height
248 mm
Product Width
22 mm
Product Weight
0.4 kg
Compliances
RoHS conform

Product specifications

RAL-number
7037
Color
Gray
Material
Plastic
Mounting position
Scaffold
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.