Download document () of 20
We make what matters work*

192691

Eaton xEnergy Main LV systems LV switchgear, Copper connexion for NZM1 incomming side

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192691
EAN
4015081934201
Product Length/Depth
21 mm
Product Height
106 mm
Product Width
30 mm
Product Weight
3 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Material
Copper

Export product specification