Download document () of 20
We make what matters work*

192701

Eaton xEnergy Main LV systems LV switchgear. Front cover for Butterfly, fixed, W=600mm, IP31

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192701
EAN
4015081934300
Product Length/Depth
46.5 mm
Product Height
1940 mm
Product Width
595 mm
Product Weight
2.5 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Scaffold
Model
Blind plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.