Download document () of 20
We make what matters work*

192702

Eaton xEnergy Main LV systems LV switchgear. Front cover for Butterfly, fixed, W=800mm, IP31

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192702
EAN
4015081934317
Product Length/Depth
46.5 mm
Product Height
1940 mm
Product Width
795 mm
Product Weight
3 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Scaffold
Model
Blind plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.