Download document () of 20
We make what matters work*

192705

Eaton xEnergy Main LV systems LV switchgear. Horizontal partition, Butterfly, W=600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192705
EAN
4015081934348
Product Length/Depth
228.5 mm
Product Height
12 mm
Product Width
510 mm
Product Weight
0.6 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Internal separation form 3a
Internal separation form 4b
Internal separation form 3b
Internal separation form 4a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.