Download document () of 20
We make what matters work*

192710

Eaton xEnergy Main Mounting plate for W = 800 mm, 2xNZM1, vertical

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192710
EAN
4015081934393
Product Length/Depth
72.7 mm
Product Height
147 mm
Product Width
711 mm
Product Weight
1.7 kg
Compliances
RoHS conform

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification