Download document () of 20
We make what matters work*

192717
XMN341406-630-BF

Eaton xEnergy Main Mounting plate for W = 600 mm, NZM3 630A, vertical

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192717
EAN
4015081934461
Product Length/Depth
72.7 mm
Product Height
347 mm
Product Width
511 mm
Product Weight
3.8 kg
Compliances
RoHS conform

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification