Download document () of 20
We make what matters work*

192758

Eaton Moeller® series MSC-DME Direct starter, 3-pole, 4 - 15 kW/400 V/AC3, 100 kA, electronic protection

General specifications

Product Name
Eaton Moeller® series MSC-DME DOL starter
Catalog Number
192758
EAN
4015081935024
Product Length/Depth
149.5 mm
Product Height
206 mm
Product Width
45 mm
Product Weight
0.892 kg
Certifications
VDE 0660
IEC/EN 60947-4-1

Product specifications

Type
Starter with electronic trip unit
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Short-circuit release
Pollution degree
3
Class
Adjustable
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
6000 V AC
Model
IEC starter
Altitude
Max. 2000 m
Electrical connection type of main circuit
Screw connection
Voltage type
AC
Mounting method
DIN rail
Current flow times - min
For all combinations with an SWD activation, you need not adhere to the minimum current flow times and minimum cut-out periods.
900 (Class 15) AC-4 cycle operation, Main conducting paths
1000 (Class 20) AC-4 cycle operation, Main conducting paths
Note: Going below the minimum current flow time can cause overheating of the load (motor).
700 (Class 10) AC-4 cycle operation, Main conducting paths
500 (Class 5) AC-4 cycle operation, Main conducting paths
Overvoltage category
III
Connection
Screw terminals
Cut-out periods - min
≤ 500 ms, main conducting paths, AC-4 cycle operation
Functions
Temperature compensated overload protection
Overload release current setting - min
25 A
Rated conditional short-circuit current (Iq), type 2, 230 V
100000 A
Rated conditional short-circuit current (Iq), type 2, 380 V, 400 V, 415 V
100000 A
Rated control supply voltage (Us) at AC, 50 Hz - max
230 V
Rated control supply voltage (Us) at AC, 50 Hz - min
230 V
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
32 A
Rated operational current (Ie)
29.3 A
Rated operational current (Ie) at AC-3, 500 V
28.9 A
Rated operational voltage
230 - 690 V AC
Suitable for
Also motors with efficiency class IE3
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
1
Number of command positions
0
Number of pilot lights
0
Overload release current setting - max
32 A
Rated operational power at AC-3, 220/230 V, 50 Hz
7.5 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
15 kW
Rated operational power at AC-3, 500 V, 50 Hz
18.5 kW
Short-circuit release (Irm) - max
496 A
Coordination class (IEC 60947-4-3)
Class 2
Degree of protection
IP20
NEMA Other
Electrical connection type for auxiliary- and control-current circuit
Screw connection
Actuating voltage
230 V 50 Hz
240 V 60 Hz
Power consumption
2.1 W
Rated operational power at AC-3, 690 V, 50 Hz
15 kW
Rated operational current (Ie) at AC-3, 690 V
17 A

Export product specification