Download document () of 20
We make what matters work*

192869

Eaton xEnergy Main LV systems LV switchgear. Roof plate divided ventilated/ cable B800 T600 C200

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192869
EAN
9010238002111
Product Length/Depth
707 mm
Product Height
82 mm
Product Width
482 mm
Product Weight
6.1 kg
Compliances
RoHS conform

Product specifications

Fitted with:
De-aeration
Cable entry
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.