Download document () of 20
We make what matters work*

192876

Eaton xEnergy Main LV systems LV switchgear. Roof plate divided ventilated/ cable B1200 T800 C600

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192876
EAN
9010238002180
Product Length/Depth
1107 mm
Product Height
82 mm
Product Width
682 mm
Product Weight
9.5 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Cable entry
De-aeration
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1200 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.