Knowledge Search
Download document () of 20
We make what matters work*

192SS

Eaton Crouse-Hinds series three-piece conduit coupling, Rigid/IMC, 316 stainless steel, 1"

General specifications

Product Name
Eaton Crouse-Hinds series three-piece conduit coupling
Catalog Number
192SS
UPC
662277031059
Product Length/Depth
1.51 in
Product Height
1.66 in
Product Width
1.66 in
Product Weight
0.33 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Conduit type
Rigid/IMC
Style
Three-piece
Material
316 stainless steel
Trade size
1"

Export product specification