Download document () of 20
We make what matters work*

193027

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, closed Aluminum, for WxD = 425 x 300mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
193027
EAN
9010238001091
Product Length/Depth
175 mm
Product Height
8 mm
Product Width
325 mm
Product Weight
0.76 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Cable entry
Surface finishing
Powder coating
Color
Gray
RAL-number
0
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
425 mm
Material
Aluminum
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.