Download document () of 20
We make what matters work*

193042

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, closed Aluminum, for WxD = 1000 x 400mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
193042
EAN
9010238003446
Product Length/Depth
275 mm
Product Height
8 mm
Product Width
900 mm
Product Weight
3.32 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Cable entry
Surface finishing
Powder coating
Color
Gray
RAL-number
0
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
1000 mm
Material
Aluminum
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.