Download document () of 20
We make what matters work*

193045

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, closed Aluminum, for WxD = 1350 x 600mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
193045
EAN
9010238003477
Product Length/Depth
475 mm
Product Height
8 mm
Product Width
1250 mm
Product Weight
7.98 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Cable entry
Surface finishing
Powder coating
Color
Gray
RAL-number
0
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
1350 mm
Material
Aluminum
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.