Download document () of 20
We make what matters work*

193066

Eaton xEnergy Light LV systems LV switchgear. Rear wall ventilated, for HxW = 1400 x 300mm, IP31, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
193066
EAN
9010238003682
Product Length/Depth
18 mm
Product Height
1307 mm
Product Width
207 mm
Product Weight
5 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
20 mm
Suitable for enclosure building width
300 mm
Material
Steel
Suitable for
Rear panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.