Download document () of 20
We make what matters work*

193068
XLST533

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, closed, for WxD = 300 x 300mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
193068
EAN
9010238003705
Product Length/Depth
182 mm
Product Height
18 mm
Product Width
207 mm
Product Weight
1.3 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
300 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.