Download document () of 20
We make what matters work*

193094

Eaton xEnergy Main LV systems LV switchgear. Door for cable area, IP55, left open, D=800 mm / 425+375 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
193094
EAN
9010238004337
Product Length/Depth
50 mm
Product Height
1940 mm
Product Width
369.5 mm
Product Weight
18 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Panel door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.