Download document () of 20
We make what matters work*

193097

Eaton xEnergy Main LV systems LV switchgear. Cable compartment door field 800/425+375 IP42 le

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
193097
EAN
9010238004368
Product Length/Depth
50 mm
Product Height
1940 mm
Product Width
369.5 mm
Product Weight
19 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Panel door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.