Download document () of 20
We make what matters work*

193137

Eaton xEnergy Main LV systems LV switchgear. Mounting kit for 1600 A, form 4B, busbar back, module width 600 mm, D=600 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
193137
EAN
9010238004887
Product Length/Depth
1960 mm
Product Height
65 mm
Product Width
345 mm
Product Weight
31.6 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
1000 mm
Material
Metal
Model
Mounting kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.