Download document () of 20
We make what matters work*

193173

Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mounted installation distributor IP31, EP, WxHxD=600x860x250mm, white, twist lock

General specifications

Product Name
Eaton xEnergy Basic empty enclosure
Catalog Number
193173
EAN
9010238008342
Product Length/Depth
250 mm
Product Height
860 mm
Product Width
600 mm
Product Weight
20.8 kg
Compliances
RoHS conform

Product specifications

Type
Basic device
Features
Connectable
EMC-version
Mounting plate depth-adjustable
Surface finishing
Powder coating
Degree of protection
IK08 (impact resistance)
IP31
Other
Grade material
Sheet steel
Material quality
Other
Color
White
Number of locks
0
RAL-number
9016
Material
Steel
Sheet steel
Mounting method
Surface mounting
Wall fastening
Functions
Basic device
Installation type
Floor standing wall model
Number of covers/doors
1
Suitable for
Metrical mounting
Number of connector holes
0

Export product specification