Download document () of 20
We make what matters work*

193182

Eaton xEnergy Basic LV systems Low voltage switchgear. IP55 Surface-mounted installation distributor, EP, WxHxD=600x860x270mm, white, rotary lever

General specifications

Product Name
Eaton xEnergy Basic empty enclosure
Catalog Number
193182
EAN
9010238008434
Product Length/Depth
270 mm
Product Height
860 mm
Product Width
600 mm
Product Weight
26 kg
Compliances
RoHS conform

Product specifications

Type
Basic device
Features
Connectable
EMC-version
Mounting plate depth-adjustable
Fitted with:
Door
Surface finishing
Powder coating
Degree of protection
IK10
IP55
Other
Grade material
Sheet steel
Material quality
Other
Color
White
Number of locks
0
RAL-number
9016
Material
Sheet steel
Steel
Mounting method
Surface mounting
Wall fastening
Functions
Basic device
Installation type
Floor standing wall model
Number of covers/doors
1
Suitable for
Metrical mounting
Number of connector holes
0

Export product specification