Download document () of 20
We make what matters work*

193185

Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mounted installation distributor IP55, EP, WxHxD=850x860x270mm, white, swivel lever

General specifications

Product Name
Eaton xEnergy Basic empty enclosure
Catalog Number
193185
EAN
9010238008465
Product Length/Depth
270 mm
Product Height
860 mm
Product Width
850 mm
Product Weight
30.5 kg
Compliances
RoHS conform

Product specifications

Type
Basic device
Features
EMC-version
Connectable
Mounting plate depth-adjustable
Fitted with:
Door
Surface finishing
Powder coating
Degree of protection
IK10
IP55
Other
Grade material
Sheet steel
Material quality
Other
Color
White
Number of locks
0
RAL-number
9016
Material
Sheet steel
Steel
Mounting method
Wall fastening
Surface mounting
Functions
Basic device
Installation type
Floor standing wall model
Number of covers/doors
1
Suitable for
Metrical mounting
Number of connector holes
0

Export product specification