Download document () of 20
We make what matters work*

193190
BPM-O-1100/14-P-EP-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mounted installation distributor IP55, EP, WxHxD=1100x1460x270mm, white, swivel lever

General specifications

Product Name
Eaton xEnergy Basic empty enclosure
Catalog Number
193190
EAN
9010238008519
Product Length/Depth
270 mm
Product Height
1460 mm
Product Width
1100 mm
Product Weight
52.8 kg
Compliances
RoHS conform

Product specifications

Type
Basic device
Features
Connectable
Mounting plate depth-adjustable
EMC-version
Fitted with:
Door
Surface finishing
Powder coating
Degree of protection
IP55
IK10
Other
Grade material
Sheet steel
Material quality
Other
Color
White
Number of locks
0
RAL-number
9016
Material
Steel
Sheet steel
Mounting method
Surface mounting
Wall fastening
Functions
Basic device
Installation type
Floor standing wall model
Number of covers/doors
2
Suitable for
Metrical mounting
Number of connector holes
0

Export product specification