Download document () of 20
We make what matters work*

193191

Eaton xEnergy Basic Floor standing distribution board, EP, IP55, HxWxD=1910x350x400mm

General specifications

Product Name
Eaton xEnergy Basic empty enclosure
Catalog Number
193191
EAN
9010238008526
Product Length/Depth
400 mm
Product Height
1910 mm
Product Width
350 mm
Product Weight
56 kg
Compliances
RoHS conform

Product specifications

Type
Basic device
Features
Connectable
Mounting plate depth-adjustable
EMC-version
Fitted with:
Door
Surface finishing
Powder coating
Degree of protection
IK10
IP55
Other
Grade material
Sheet steel
Material quality
Other
Color
Gray
Number of locks
0
RAL-number
7035
Material
Sheet steel
Steel
Mounting method
Floor standing distribution board
Wall fastening
Detached
Functions
Basic device
Installation type
Floor installation possible
Number of covers/doors
1
Suitable for
Metrical mounting
Number of connector holes
0

Export product specification