Download document () of 20
We make what matters work*

193192

Eaton xEnergy Basic Floor standing distribution board, EP, IP55, HxWxD=1910x600x400mm

General specifications

Product Name
Eaton xEnergy Basic empty enclosure
Catalog Number
193192
EAN
9010238008533
Product Length/Depth
400 mm
Product Height
1910 mm
Product Width
600 mm
Product Weight
65 kg
Compliances
RoHS conform

Product specifications

Type
Basic device
Features
Connectable
EMC-version
Mounting plate depth-adjustable
Fitted with:
Door
Surface finishing
Powder coating
Degree of protection
IK10
IP55
Other
Grade material
Sheet steel
Material quality
Other
Color
Gray
Number of locks
0
RAL-number
7035
Material
Sheet steel
Steel
Mounting method
Wall fastening
Floor standing distribution board
Detached
Functions
Basic device
Installation type
Floor installation possible
Number of covers/doors
1
Suitable for
Metrical mounting
Number of connector holes
0

Export product specification