Download document () of 20
We make what matters work*

193218

Eaton xEnergy Basic Floor standing distribution board, IP55, HxWxD=2060x1200x400mm

General specifications

Product Name
Eaton xEnergy Basic empty enclosure
Catalog Number
193218
EAN
9010238008700
Product Length/Depth
400 mm
Product Height
2060 mm
Product Width
1200 mm
Product Weight
86 kg
Compliances
RoHS conform

Product specifications

Type
Basic device
Features
EMC-version
Mounting plate depth-adjustable
Connectable
Fitted with:
Door
Surface finishing
Powder coating
Degree of protection
IP55
IK10
Other
Grade material
Sheet steel
Material quality
Other
Color
Gray
Number of locks
0
RAL-number
7035
Material
Steel
Sheet steel
Mounting method
Floor standing distribution board
Wall fastening
Detached
Functions
Basic device
Installation type
Floor installation possible
Number of covers/doors
2
Suitable for
Metrical mounting
Number of connector holes
0

Export product specification