Download document () of 20
We make what matters work*

193230

Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mounted distribution board without door, IP55, HxWxD=1260x1000x270mm

General specifications

Product Name
Eaton xEnergy Basic empty enclosure
Catalog Number
193230
EAN
9010238008816
Product Length/Depth
270 mm
Product Height
1260 mm
Product Width
1000 mm
Product Weight
28.5 kg
Compliances
RoHS conform

Product specifications

Special features
Without door
Type
Basic device
Features
Mounting plate depth-adjustable
EMC-version
Surface finishing
Powder coating
Degree of protection
IP55
IK10
Other
Grade material
Sheet steel
Material quality
Other
Color
Gray
Number of locks
0
RAL-number
7035
Material
Steel
Sheet steel
Mounting method
Surface mounting
Wall fastening
Functions
Basic device
Installation type
Floor standing wall model
Number of covers/doors
0
Suitable for
Metrical mounting
Number of connector holes
0

Export product specification